Communication and Control, 9 Pair 22 AWG (7/30) TC - Tinned Copper, Low Smoke Zero Halogen (LSZH) Insulation, Slate Low Smoke Zero Halogen (LSZH) Outer Jacket, CMG 75C, CSA FT4, CSA C(UL) TYPE CMG FT4, C(UL) TYPE CMG UL FT4; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 9 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.010 in (0.25 mm) | 0.050 in (1.3 mm) | Black-Red, Black-White, Black-Green, Black-Blue, Black-Brown, Black-Yellow, Black-Orange, Red-Green, Red-White |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.025 in (0.64 mm) | 0.397 in (10.1 mm) |
| Overall Cable Diameter (Nominal): | 0.397 in (10.1 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| Pair(s) | 43 pF/ft (140 pF/m) | 77 pF/ft (250 pF/m) | 46 Ohm | 0.18 µH/ft (0.59 µH/m) |
| UL Voltage Rating |
|---|
| 300 V (CMG) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. |
|---|
| 4.0 in (100 mm) |
| Max. Pull Tension: | 74 lbs (34 kg) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 800, CMG |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 6014L 9PR 22 AWG EXXXXXX SHIELDED 75C (UL) C(UL) TYPE CMG --- LSZH CE ROHS |
| Update and Revision: | Revision Number: 0.8 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 6014L SL005 | Black and Red | Reel | 100 ft |
| 6014L SL002 | Black and Red | Reel | 500 ft |
| 6014L SL001 | Black and Red | Reel | 1,000 ft |