Security & Commercial Audio Cable, 3 Conductor 12 AWG stranded (19x25) tinned copper conductors with Flamarrest® insulation, plenum CL2P rating and Flamarrest® low smoke PVC jacket with ripcord.
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Triad(s) | 1 | 12 AWG | 19x25 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Triad(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.111 in (2.82 mm) | Black & Red & White |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.273 in (6.93 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.273 in (6.93 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 1.6 Ohm/1000ft | 36 pF/ft (120 pF/m) | 20 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.73 in (69.3 mm) | 2.73 in (69.3 mm) |
| Max. Pull Tension: | 228 lbs (103 kg) |
| Bulk Cable Weight: | 76 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910) |
| NEC / UL Compliance: | Article 725, CL2P |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5001UH |
| Update and Revision: | Revision Number: 0.76 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 6001UH 8771000 | Natural | Reel | 1,000 ft | 612825171829 |