Product Hierarchy
Product Hierarchy

6000UH - Security & Sound, 2 Conductor 12 AWG, TC, Plenum


Security & Commercial Audio Cable, 2 Conductor 12 AWG stranded (19x25) tinned copper conductors with Flamarrest® insulation, Plenum, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)112 AWG19x25TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.01 in (0.25 mm)0.111 in (2.82 mm)Black & White
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.252 inYes
Overall Cable Diameter (Nominal): 0.252 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
1.6 Ohm/1000ft36 pF/ft (120 pF/m)0.14 µH/ft (0.46 µH/m)12 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.52 in (64.0 mm)2.52 in
Max. Pull Tension: 152 lbs (68.9 kg)
Bulk Cable Weight: 52 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910)
NEC / UL Compliance: Article 725, CL2P
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5000UH

History

Update and Revision: Revision Number: 0.220 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
6000UH 0101000BlackReel1,000 ft612825166139
Date: 2005-04-01
No accessories are available for this product