Product Hierarchy
Product Hierarchy

6000UE - Security & Sound, 2 Conductor 12 AWG BC, CL2P




Security & Commercial Audio Cable, Plenum-CL2P 2-12 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)212 AWG19x25BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.011 in (0.28 mm)0.113 in (2.87 mm)Black, White
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.252 in (6.40 mm)Yes
Overall Cable Diameter (Nominal): 0.252 in (6.40 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
Conductor(s)1.6 Ohm/1000ft (5.2 Ohm/km)36 pF/ft (120 pF/m)0.14 µH/ft (0.46 µH/m)30 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.5 in (64 mm)2.5 in (64 mm)
Max. Pull Tension: 152 lbs (68.9 kg)
Bulk Cable Weight: 52 lbs/1000ft (77 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 760, CL2P, FPLP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5000UH

History

Update and Revision: Revision Number: 0.662 Revision Date: 10-12-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
6000UE 010Z500BlackReelTuff Box500 ft612825166108
6000UE 0101000BlackReel1,000 ft612825432913
6000UE 010Z1000BlackReelTuff Box1,000 ft612825434108
6000UE 877500NaturalReel500 ft612825383116
6000UE 877Z500NaturalReelTuff Box500 ft612825166122
6000UE 8771000NaturalReel1,000 ft612825166115C
6000UE 877Z1000NaturalReelTuff Box1,000 ft612825434122
6000UE 0121000PinkReel1,000 ft612825337904C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Broadcast Solutions Guide
Audio Video Solutions Guide
No accessories are available for this product