Security & Sound Cable , Plenum-FPLP, 2-12 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 12 | 19x25 | BC - Bare Copper | 2 |
| Conductor Count: | 2 |
| Material | Material Trade Name | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.011 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.260 in | 0.015 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 1.6 Ohm/1000ft | 7.0 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 93 pF/ft | 167.5 pF/ft |
| Max. Recommended Current [A] |
|---|
| 17.75 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | 0°C To +75°C |
| Bulk Cable Weight: | 56 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 152 lbs |
| Minimum Minor Axis Bend Radius: | 2.6 in |
| NEC Articles: | Article 760 |
| NEC/(UL) Compliance: | FPLP |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | NFPA 262 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 5000FL |
| Item # | Color | UPC |
|---|---|---|
| 6000FL 0021000 | Red | 612825166085 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.87 Revision Date: 02-03-2025 |