(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | Commercial Audio Systems, Intercom/PA Systems, Sound/Audio Systems |
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
12 | 19x25 | TC - Tinned Copper | 0.091 in | 2 |
Conductor Count: | 2 |
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.111 in | 0.010 in |
Number |
---|
Black |
White |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.260 in | 0.015 in |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
1.6 Ohm/1000ft | 7.2 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
97.0 pF/ft | 174.6 pF/ft |
Nominal Inductance |
---|
0.140 µH/ft |
Max. Recommended Current [A] |
---|
12 Amps per Conductor |
UL Voltage Rating |
---|
150 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | 0°C To +75°C |
UV Resistance: | No |
Bulk Cable Weight: | 64 lbs/1000ft |
Max. Pull Tension: | 184 lbs |
Min Bend Radius/Minor Axis: | 2.75 in |
NEC/(UL) Compliance: | CL2P |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
C(UL) Flammability: | FT6 |
UL Flammability: | NFPA 262 |
CSA Flammability: | FT6 |
UL voltage rating: | 150 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 5000FH |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
6000FH 8771000 | Natural | Reel | 1,000 ft | 612825166092 |
Update and Revision: | Revision Number: 0.64 Revision Date: 09-30-2020 |