Product Hierarchy
Product Hierarchy

6000FE - Security & Sound, 2 Conductor 12 AWG, BC, O/A Foil, CL2P




Security & Sound Cable , Plenum-CL2P, 2-12 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)212 AWG19x25BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.011 in (0.28 mm)0.113 in (2.87 mm)Black, White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.26 inYes
Overall Cable Diameter (Nominal): 0.26 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
1.6 Ohm/1000ft97 pF/ft (320 pF/m)174.6 pF/ft (572.8 pF/m)0.14 µH/ft (0.46 µH/m)12 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 7.2 Ohm/1000ft (24 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.6 in (66 mm)2.6 in
Max. Pull Tension: 164 lbs (74.4 kg)
Bulk Cable Weight: 64 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, CL2P
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5000FE

History

Update and Revision: Revision Number: 0.397 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
6000FE 8771000NaturalReel1,000 ft612825433491C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Broadcast Solutions Guide
Audio Video Solutions Guide
No accessories are available for this product