Product Hierarchy
Product Hierarchy

5T00UP - Audio Cable, 2 Conductor 10 AWG, BC, Unshielded, CL2




Audio Cable, Rated-CL2, 2-10 AWG highly flexible stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)210 AWG65x28BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.020 in (0.51 mm)0.152 in (3.86 mm)Black, White
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.026 in (0.66 mm)0.356 in (9.04 mm)Yes
Overall Cable Diameter (Nominal): 0.356 in (9.04 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
Conductor(s)1.03 Ohm/1000ft (3.38 Ohm/km)26 pF/ft (85 pF/m)0.15 µH/ft (0.49 µH/m)27.8 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
3.6 in (91 mm)3.6 in (91 mm)
Max. Pull Tension: 260 lbs (120 kg)
Bulk Cable Weight: 91 lbs/1000ft (140 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL 1685 UL loading , IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, CL2
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6T00UP

History

Update and Revision: Revision Number: 0.629 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
5T00UP 0101000BlackReel1,000 ft612825437871C
5T00UP 008500GrayReel500 ft612825154495C
5T00UP 0081000GrayReel1,000 ft612825154488C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Audio Video Solutions Guide
Broadcast Solutions Guide
No accessories are available for this product