(109)MachFlex™ 350YP Control Cable, 4 Conductor + 1 Ground 6 mm² Stranded Bare Copper, PVC Insulation, PUR Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket provides with excellent abrasion protection and chemical resistance. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 4 | 6 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 6 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Material |
---|
PUR - Polyurethane |
Overall Cable Diameter (Nominal): | 14.5 mm (0.571 in) |
Voltage Rating |
---|
300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-20°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
58 mm (2.3 in) | 145 mm (5.71 in) |
Bulk Cable Weight: | 426 kg/km (286 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
ISO/IEC Compliance: | IEC 60228 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | EN 50525-2-51, VDE 0285, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360 |
Notes: | General Reference Standards : VDE 0207-363-3, DIN VDE 0207-363-10-2 |
Update and Revision: | Revision Number: 0.19 Revision Date: 01-16-2024 |
Item # | Color | Length |
---|---|---|
5G6P 010100M | Black | 100 m |
5G6P 010200M | Black | 200 m |
5G6P 010300M | Black | 300 m |
5G6P 006100M | Blue | 100 m |
5G6P 006200M | Blue | 200 m |
5G6P 006300M | Blue | 300 m |
5G6P G8U100M | Gray, RAL 7001 | 100 m |
5G6P G8U200M | Gray, RAL 7001 | 200 m |
5G6P G8U300M | Gray, RAL 7001 | 300 m |