Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
MachFlex™ LiYCY PVC Control & Signal Cables, 5 Conductor 1.5mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity | 
| Element | No. of Elements | Size | Stranding | Material | 
|---|---|---|---|---|
| Conductor(s) | 5 | 1.5 mm² | Stranded | BC - Bare Copper | 
| Material | Color Code | 
|---|---|
| PVC - Polyvinyl Chloride | White, Brown, Green, Yellow, Gray | 
| Shield Type | Material | 
|---|---|
| Braid | Tinned Copper (TC) | 
| Material | 
|---|
| PVC - Polyvinyl Chloride | 
| Overall Cable Diameter (Nominal): | 8.5 mm (0.33 in) | 
| Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | 
|---|---|
| 120 pF/m (37 pF/ft) | 160 pF/m (49 pF/ft) | 
| Voltage Rating | 
|---|
| 500 V (Max. Operating Voltage), 1500 V (Testing Voltage) | 
| Operating | Installation | 
|---|---|
| -5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) | 
| Stationary Min. | Installation Min. | 
|---|---|
| 127.5 mm (5.020 in) | 51 mm (2.0 in) | 
| Bulk Cable Weight: | 128 kg/km (86.0 lbs/1000ft) | 
| Environmental Suitability: | Sunlight Resistance, UV Resistance | 
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 | 
| ISO/IEC Compliance: | IEC 60228 | 
| CENELEC Compliance: | EN 50290-2-22, EN 50363-4-1 | 
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) | 
| Other Standard Compliance(s): | VDE 0812, DIN 47100, BS 6360 | 
| Update and Revision: | Revision Number: 0.46 Revision Date: 09-07-2025 | 
| Item # | Color | Length | 
|---|---|---|
| 5C1.5YCY 010100M | Black | 100 m | 
| 5C1.5YCY 010200M | Black | 200 m | 
| 5C1.5YCY 010300M | Black | 300 m | 
| 5C1.5YCY 006100M | Blue | 100 m | 
| 5C1.5YCY 006200M | Blue | 200 m | 
| 5C1.5YCY 006300M | Blue | 300 m | 
| 5C1.5YCY F2V100M | Gray, RAL 7032 | 100 m | 
| 5C1.5YCY F2V200M | Gray, RAL 7032 | 200 m | 
| 5C1.5YCY F2V300M | Gray, RAL 7032 | 300 m |