Product Hierarchy
Product Hierarchy

5A4N00001 - OSDP RS485, 2PR #22 Str TC, Foam-PE Ins, OS, LSZH Jkt


OSDP RS-485, 2 Pair 24AWG (7x30) Tinned Copper, Foam-PE Insulation, Overall Shield+Tinned Copper drainwire, LSZH Outer Jacket

Product Overview

Suitable Applications: OSDP Readers, RS-485, Serial Data, Access Control

Construction Details

Conductor
ElementNo. of ConductorsNo. of PairsSizeStrandingMaterial
Pair(s)4222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)2.0 mm (0.079 in)1.Green*White 2.Brown*Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.8 mm (0.031 in)
Overall Cable Diameter (Nominal): 7.5 mm (0.30 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedence
59.7@20°C Ohm/km120 Ohm
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL Temperature
-20°C To +75°C

Standards and Compliance

Environmental Suitability: Indoor, Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
ISO/IEC Compliance: IEC 61034-2 - Smoke Density Min Transmittance = 60%
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.16 Revision Date: 09-22-2025
No accessories are available for this product