Product Hierarchy
Product Hierarchy

5A4B40001 - OSDP Card Reader Cable, 1 Pr #22 Str TC+2C #16 Str BC, Foam PE+PP Ins, Tape Shield, LSZH Jkt, IEC 60332-1-2


OSDP Card Reader Cable, 1 Pair 22 AWG Stranded(7x30) tinned copper +2C #16 AWG Stranded(19x29) Bare Copper, Foam PE+PP Insulation, Tape Shield, LSZH Jacket, IEC 60332-1-2

Product Overview

Suitable Applications: Instrumentation and computer cable. For OSDP EIA RS-485 transmissions applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30TC - Tinned Copper
Single(s)216 AWG19x29BC - Bare Copper
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)2.40 mm (0.0945 in)Green*White
Single(s)PP - Polypropylene1.85 mm (0.0728 in)Red, Black
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 8.25 mm (0.325 in)

Electrical Characteristics

Electricals
Nom. Characteristic Impedence
120 Ohm
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL Temperature
-20°C~75°C
Bend Radius
Installation Min.
82.5 mm (3.25 in)

Standards and Compliance

Environmental Suitability: Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Product Notes

Notes: Max. Conductor DCR @20°C Ω/km: 22#: 59.7; 16#:14.87

History

Update and Revision: Revision Number: 0.12 Revision Date: 09-22-2025
PDF_913604.pdf
No accessories are available for this product