HOOK-UP WIRE, 1 Conductor 28 AWG (SOLID) SPC - Silver Plated Copper, PVDF Insulation, AWM/STYLE 1422 105C
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Insulated Wire | 1 | 28 AWG | Solid | SC - Silvered Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Insulated Wire | PVDF - Polyvinylidene Fluoride | 0.005 in (0.13 mm) | 0.024 in (0.61 mm) | White |
| Nom. Diameter |
|---|
| 0.024 in (0.61 mm) |
| Overall Cable Diameter (Nominal): | 0.024 in (0.61 mm) |
| Element | Nom. Inductance |
|---|---|
| Insulated Wire | 0.05 µH/ft (0.16 µH/m) |
| Voltage Rating |
|---|
| 30 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C To +125°C |
| Stationary Min. |
|---|
| 0.2 in (5.1 mm) |
| Max. Pull Tension: | 98 lbs (44 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| AWM Compliance: | AWM 1422 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.87 Revision Date: 06-30-2026 |
| Item # | Color |
|---|---|
| 5952 YL001 | White |
| 5952 WH001 | White |
| 5952 GR001 | White |
| 5952 BL001 | White |
| 5952 BK001 | White |
| 5952 RD001 | White |