(193)Server Cabinets
(4)Wall Mount Cabinets
(10)Seismic Cabinets
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
Communication and Control, 3 Pair 16 AWG (7/.0192) TC - Tinned Copper, FEP Insulation, Slate PVDF Outer Jacket, CMP 125C, CSA FT6, CSA C(UL) TYPE CMP FT6, C(UL) TYPE CMP UL FT6; CSA FT6
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 16 AWG | 7x25 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.072 in (1.8 mm) | Black-Red, Black-White, Black-Green |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26.5) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVDF - Polyvinylidene Fluoride | 0.012 in (0.30 mm) | 0.309 in (7.85 mm) |
| Overall Cable Diameter (Nominal): | 0.309 in (7.85 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| Pair(s) | 53 pF/ft (170 pF/m) | 950 pF/ft (3100 pF/m) | 34 Ohm | 0.14 µH/ft (0.46 µH/m) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 125°C | -25°C To +125°C |
| Stationary Min. |
|---|
| 3.1 in (79 mm) |
| Max. Pull Tension: | 11 lbs (5.0 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT6 Loading, FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 58643 3PR 16 AWG SHIELDED 125C (UL) TYPE CMP OR C(UL) TYPE CMP FT6 CE ROHS |
| Update and Revision: | Revision Number: 0.24 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 58643 SL001 | Black and Red | Reel | 1,000 ft |