Product Hierarchy
Product Hierarchy

58604 - Communication and Control, 4PR #24, Str, FEP, 150 V, CMP 125C, CSA FT6, CSA C(UL) TYPE CMP

Communication and Control, 4 Pair 24 AWG (7/32) TC - Tinned Copper, FEP Insulation, Slate PVDF Outer Jacket, CMP 125C, CSA FT6, CSA C(UL) TYPE CMP FT6, C(UL) TYPE CMP UL FT6; CSA FT6

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)424 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.007 in (0.18 mm)0.038 in (0.97 mm)Black-Red, Black-White, Black-Green, Black-Blue
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVDF - Polyvinylidene Fluoride0.009 in (0.23 mm)0.195 in (4.95 mm)
Overall Cable Diameter (Nominal): 0.195 in (4.95 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Pair(s)30 pF/ft (98 pF/m)540 pF/ft (1800 pF/m)54 Ohm0.17 µH/ft (0.56 µH/m)
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
125°C-25°C To +125°C
Bend Radius
Stationary Min.
2.0 in (51 mm)
Max. Pull Tension: 96 lbs (44 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT6 Loading, FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 58604 4PR 24 AWG SHIELDED 125C (UL) TYPE CMP OR C(UL) TYPE CMP FT6 CE ROHS

History

Update and Revision: Revision Number: 0.88 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Color
58604 SL001Black and Red
58604 SL002Black and Red
No accessories are available for this product