UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 10AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Conductor(s) | 10 | 7x18 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.027 in (0.69 mm) | 0.166 in (4.22 mm) | Black and Numbered 1, Black and Numbered 2, Black and Numbered 3, Black and Numbered 4 |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.495 in (12.6 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.04 Ohm/1000ft (3.41 Ohm/km) | 32 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V RMS (Type TC) (TC-ER) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C To +90°C |
| Max. Pull Tension: | 332 lbs (151 kg) |
| Bulk Cable Weight: | 192 lbs/1000ft (286 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, 1202 |
| NEC / UL Compliance: | TC-ER, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.59 Revision Date: 02-20-2026 |
| Item # | Putup Type |
|---|---|
| 58140A 0105000 | Reel |