Product Hierarchy
Product Hierarchy

58136 - Communication and Control, 6C #18, Str, PVC, Plenum Rated, 300 V, CL2P 75C, CMP 75C, CSA FT6, CSA C(UL) TYPE CMP

Communication and Control, 6 Conductor 18 AWG (7/.0152) BC - Bare Copper, PVC, Plenum Rated Insulation, Overall Aluminum/Polyester Shield, Slate PVC, Plenum Rated Outer Jacket, CL2P 75C, CMP 75C, CSA FT6, CSA C(UL) TYPE CMP FT6, C(UL) TYPE CMP UL FT6; CSA FT6

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)618 AWG7x27BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
Conductor(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.064 in (1.6 mm)Black, White, Red, Green, Brown, BluePlenum Rated
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.227 in (5.77 mm)
Overall Cable Diameter (Nominal): 0.227 in (5.77 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)59 pF/ft (190 pF/m)106 pF/ft (348 pF/m)0.15 µH/ft (0.49 µH/m)
Nom Outer Shield DCR: 117 Ohm/1000ft (384 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMP), 150 V (CL2P)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-5°C To +75°C
Bend Radius
Stationary Min.
2.3 in (58 mm)
Max. Pull Tension: 5.9 lbs (2.7 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT6 Loading, FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 58136 6C 18 AWG SHIELDED 75C CMP(UL) C(UL) OR 75C (UL) CL2P CE ROHS

History

Update and Revision: Revision Number: 0.64 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
58136 SL002BlackReel500 ft
58136 SL001BlackReel1,000 ft
No accessories are available for this product