(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | CCTV plus Audio, Pan and Tilt CCTV Control |
Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Coax |
---|---|---|---|---|---|---|
Coax(es) | 25 | Solid | BC - Bare Copper | 1 | ||
Pair1 | 20 | 7x28 | BC - Bare Copper | 0.038 in | 2 |
Conductor Count: | 3 |
Element | Material | Nominal Diameter |
---|---|---|
Coax(es) | PE - Polyethylene (Foam) | 0.085 in |
Pair1 | PVC - Polyvinyl Chloride | 0.056 in |
Table Notes: | Gas Injected |
Number | Color |
---|---|
Coax Core | White |
Pair1 | Black & Red |
Element | Type | Material | Coverage [%] |
---|---|---|---|
Coax(es) | Braid | Bare Copper (BC) | 95% |
Pair1 | No Shield |
Nominal Diameter |
---|
0.146 in |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.145 in x 0.332 in |
Element | Nominal Conductor DCR | Nominal Inner Shield DCR |
---|---|---|
Coax(es) | 31 Ohm/1000ft | 5.6 Ohm/1000ft |
Pair1 |
Element | Nom. Capacitance Conductor to Conductor |
---|---|
Coax | 16.8 pF/ft |
Pair1 |
Element | Nominal Characteristic Impedance |
---|---|
Coax | 75 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.45 dB/100ft |
5 MHz | 0.9 dB/100ft |
10 MHz | 1.3 dB/100ft |
50 MHz | 3 dB/100ft |
100 MHz | 4.1 dB/100ft |
200 MHz | 6 dB/100ft |
400 MHz | 8.6 dB/100ft |
700 MHz | 11.6 dB/100ft |
900 MHz | 13.5 dB/100ft |
1000 MHz | 14.5 dB/100ft |
Element | Max. Delay Skew | Nominal Delay |
---|---|---|
Coax | 80 ns/100m | 1.27 ns/ft |
Element |
---|
Coax |
Pair1 |
Installation Temp Range: | 0°C To +75°C |
UL Temp Rating: | 75°C |
Operating Temp Range: | -30°C To +75°C |
Separation Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 27 lbs/1000ft |
Max. Pull Tension: | 48 lbs |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CM |
CEC/C(UL) Compliance: | CM |
RG Type: | 59/U Type |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes - Black only |
Suitability - Sunlight Resistance: | Yes - Black only |
UL Flammability: | UL1685 UL Loading |
IEC Flammability: | CM |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Plenum Number: | 679948 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
579945 0101000 | Black | Reel | 1,000 ft | 612825165156 |
579945 009500 | White | Reel | 500 ft | 612825165149 |
579945 0091000 | White | Reel | 1,000 ft | 612825165132 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | 20 AWG piar is unshielded |
Update and Revision: | Revision Number: 0.314 Revision Date: 09-30-2020 |