Product Hierarchy
Product Hierarchy

5788AV - Audio & Video Composite, 6 Coax 25AWG, 2Pr 22AWG, CMR


Video Cable, 6 Coax 25 AWG solid tinned copper, foam polyethylene insulation, Duobond®+95% tinned copper interlocked serve, PVC jacket, 2 Pair 22 AWG stranded (7x30) tinned copper, PVC insulation, Beldfoil® shield, drain wire, PVC jacket, overall PVC jacket, Riser rated.

Product Overview

Suitable Applications: RGB, Projection Video, Component Video

Physical Characteristics (Overall)

Conductor Count: 10
Overall Nominal Diameter: 0.435 in

Temperature Range

Installation Temp Range: -5°C To +75°C
UL Temp Rating: 60°C
Operating Temp Range: -5°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 82 lbs
Max. Pull Tension: 68 lbs

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMG

Applicable Environmental and Other Programs

EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
EU CE Mark: Yes

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: No

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: FT1
UL Flammability: UL1666 Vertical Shaft

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 6788AV

Part Number

Variants
Item #ColorPut-Up TypeLengthUPC
5788AV 000250NoneReel250 ft612825154471
5788AV 0001000NoneReel1,000 ft612825165118
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.73 Revision Date: 07-12-2021
Date: 2006-04-24
No accessories are available for this product