Product Hierarchy
Product Hierarchy

573945 - Surveillance CCTV, Mini-RG59 #25 BC, 94% BC Braid, CM


Surveillance & CCTV Cable, mini-RG59, Rated-CM, 25 AWG solid bare copper, foam polyolefin core, 94% bare copper braid, PVC jacket

Product Overview

Suitable Applications: Surveillance, CCTV Camera

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
25SolidBC - Bare Copper0.019 in1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.085 in
Insulation, Table Note: Gas Injected
Outer Shield Material
TypeMaterialCoverage [%]
BraidBC - Bare Copper95.0 %
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.146 in
Weight: 0.8 lbs

Construction and Dimensions

OuterJacket1, Nominal Width: 0.85 mm

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
31 Ohm/1000ft31 Ohm/1000ft5.6 Ohm/1000ft5.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.8 pF/ft
Inductance
Nominal Inductance
0.109 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.45 dB/100ft
5 MHz0.9 dB/100ft
10 MHz1.3 dB/100ft
50 MHz3 dB/100ft
100 MHz4.1 dB/100ft
200 MHz6 dB/100ft
400 MHz8.6 dB/100ft
700 MHz11.6 dB/100ft
900 MHz13.5 dB/100ft
1000 MHz14.5 dB/100ft
Delay
Max. Delay SkewNominal DelayNominal Velocity of Propagation (VP) [%]
80 ns/100m1.27 ns/ft80 %
Unbalanced Crosstalk
Typical Unbalanced NEXT %
0.8 MHz
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temp Rating: 75°C
Operating Temp Range: -30°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 14 lbs/1000ft
Max Recommended Pulling Tension: 28 lbs
Min Bend Radius/Minor Axis: 1.5 in
Dimensions (WxHxD)
HeightDepth
0.870.87

Standards

NEC/(UL) Specification: CM
CEC/C(UL) Specification: CM
RG Type: Mini 59/U Type

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes - Black only, when supported by messenger wire
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes - Black only

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: FT1
UL Flammability: UL1685 UL Loading
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 673948

Part Number

Variants
Item #ColorPutup TypeLengthUPC
573945 0101000BlackReel1,000 ft612825165088
573945 010U1000BlackUnReel1,000 ft612825165071
573945 0061000BlueReel1,000 ft612825165057
573945 006U1000BlueUnReel1,000 ft612825165040
573945 001U1000BrownUnReel1,000 ft612825165002
573945 0051000GreenReel1,000 ft612825165033
573945 0021000RedReel1,000 ft612825165019
573945 0091000WhiteReel1,000 ft612825165064
573945 0041000YellowReel1,000 ft612825165026
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.319 Revision Date: 04-28-2020
Date: 2004-01-01
No accessories are available for this product