Product Hierarchy
Product Hierarchy

5663U6 - CAT6 Horizontal Security, 4pr, UTP, PVC Jkt, CMR


Surveillance Category 6 Cable, Riser-CMR, 4-23 AWG solid bare copper pairs with polyolefin insulation, UTP, PVC jacket with ripcord

Product Overview

Suitable Applications: Video, Sound & Security, Premise Horizontal Cable, Gigabit Ethernet, 100GazeTX, 100BaseVG ANYLAN, 155 ATM, 622 ATM, 250MHz CAT6

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Conductor Count: 8
Total Number of Pairs: 4
Insulation
Material
PO - Polyolefin
Bonded-Pair: N/A
Color Chart
NumberColor
1White/Blue Stripe and Blue
2White/Orange Stripe and Orange
3White/Green Stripe and Green
4White/Brown Stripe and Brown
Outer Jacket Material
MaterialNominal DiameterRipcord
PVC - Polyvinyl Chloride0.22 inYes

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR Unbalance
93.8 Ohm/km5 %
Capacitance
Max. Capacitance UnbalanceNom.Mutual Capacitance
33015 pF/ft
Delay
Frequency [MHz]Max. DelayMax. Delay SkewNominal Velocity of Propagation (VP) [%]
100 MHz537 ns/100m45 ns/100m70%
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)Max./Min. Fitted ImpedanceMin. TCL [dB]Min. ELTCTL [dB]
1 MHz2 dB/100m74.3 dB72.3 dB72.3 dB70.3 dB67.8 dB64.8 dB20 dB100 ± 15100 ± 1540.0 dB35.0 dB
4 MHz3.8 dB/100m65.3 dB63.3 dB61.5 dB59.5 dB55.8 dB52.7 dB23 dB100 ± 15100 ± 1540.0 dB23.0 dB
8 MHz5.3 dB/100m60.8 dB58.8 dB55.4 dB53.4 dB49.7 dB46.7 dB24.5 dB100 ± 15100 ± 1540.0 dB16.9 dB
10 MHz6 dB/100m59.3 dB57.3 dB53.3 dB51.3 dB47.8 dB44.8 dB25 dB100 ± 15100 ± 1540.0 dB15.0 dB
16 MHz7.6 dB/100m56.2 dB54.3 dB48.7 dB46.7 dB43.7 dB40.7 dB25 dB100 ± 15100 ± 1538.0 dB10.9 dB
20 MHz8.5 dB/100m54.8 dB52.8 dB46.3 dB44.3 dB41.8 dB38.8 dB25 dB100 ± 15100 ± 1537.0 dB9.0 dB
25 MHz9.5 dB/100m53.3 dB51.3 dB43.8 dB41.8 dB39.8 dB36.8 dB24.3 dB100 ± 15100 ± 1536.0 dB7.0 dB
31.25 MHz10.7 dB/100m51.9 dB49.9 dB41.2 dB39.2 dB37.9 dB34.9 dB23.6 dB100 ± 15100 ± 1535.1 dB5.1 dB
62.5 MHz15.4 dB/100m47.4 dB45.4 dB32 dB30 dB31.9 dB28.9 dB21.5 dB100 ± 15100 ± 1532.0 dB
100 MHz19.8 dB/100m44.3 dB42.3 dB24.5 dB22.5 dB27.8 dB24.8 dB20.1 dB100 ± 15100 ± 1530.0 dB
155 MHz25.2 dB/100m41.5 dB39.5 dB16.3 dB14.3 dB23.9 dB20.9 dB18.8 dB100 ± 20100 ± 1528.1 dB
200 MHz29 dB/100m39.8 dB37.8 dB10.8 dB8.8 dB21.8 dB18.8 dB18 dB100 ± 20100 ± 1527.0 dB
250 MHz32.8 dB/100m38.3 dB36.3 dB5.5 dB3.5 dB19.8 dB16.8 dB17.3 dB100 ± 20100 ± 1526.0 dB
Segregation class according EN50174-2: a
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temp Range: 0°C To +60°C
UL Temp Rating: 75°C
Storage Temp Range: -20°C To +60°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 23 lbs/1000ft
Max. Pull Tension: 40 lbs
Min Bend Radius During Installation: 2.21 in
Min Bend Radius/Minor Axis: 0.9 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMR
IEC Compliance: 11801 ed 2.2 (2011) Class E
CPR Euroclass: Eca
Data Category: Category 6
ANSI Compliance: S-116-732-2013 Category 6, ANSI/NEMA WC-66 Category 6
TIA/EIA Compliance: Category 6 - TIA 568.C.2
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Other Compliance: Third party Verified to Category 6
Third Party Performance Verification: Category 6

Applicable Environmental and Other Programs

Environmental Space: Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2002/96/EC (WEEE): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU REACH SVHC Compliance (yyyy-mm-dd): 2017-07-10
EU RoHS Compliance Date (yyyy-mm-dd): 2009-03-12
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Non-Halogenated: No
Suitability - Oil Resistance: No
Suitability - Outdoor: No
Suitability - Sunlight Resistance: No

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: FT4
UL Flammability: UL1666 Vertical Riser
CSA Flammability: FT4
IEC Flammability: IEC 60332-1-2
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 6663U6

Part Number

Variants
Item #ColorUPC
5663U6 0101000Black612825164852
5663U6 010500Black612825164869
5663U6 0091000White612825164845
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals. Third party verified to ANSI/TIA-568-C.2, Category 6.

History

Update and Revision: Revision Number: 0.375 Revision Date: 02-16-2021
Date: 2009-03-12
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product