Product Hierarchy
Product Hierarchy

5663U5 - CAT5e Horizontal Security, 4pr, UTP, PVC Jkt, CMR


Surveillance Category 5e Cable, Riser-CMR, 4-24 AWG solid bare copper pairs with polyolefin insulation, UTP, PVC jacket with ripcord

Product Overview

Suitable Applications: Video, Sound & Security, Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155 ATM, 622 ATM, 100MHz CAT5e

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
24SolidBC - Bare Copper4
Conductor Count: 8
Total Number of Pairs: 4
Insulation
Material
Polyolefin
Bonded-Pair: N/A
Color Chart
NumberColor
1White/Blue Stripe & Blue
2White/Orange Stripe & Orange
3White/Green Stripe & Green
4White/Brown Stripe & Brown
Outer Jacket Material
MaterialNominal DiameterRipcord
PVC - Polyvinyl Chloride0.19 inYes

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR Unbalance
93.8 Ohm/km3 %
Capacitance
Max. Capacitance UnbalanceNom.Mutual Capacitance
33015 pF/ft
Delay
Frequency [MHz]Max. DelayMax. Delay SkewNominal Velocity of Propagation (VP) [%]
100 MHz538 ns/100m45 ns/100m70 %
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)Max./Min. Fitted Impedance
1 MHz2 dB/100m65.3 dB62.3 dB63 dB60.3 dB63.8 dB60.8 dB20 dB100 ± 15100 ± 15 Ohm
4 MHz4.1 dB/100m56.3 dB53.3 dB51 dB49.2 dB51.7 dB48.7 dB23 dB100 ± 15100 ± 15 Ohm
8 MHz5.8 dB/100m51.8 dB48.8 dB46 dB43 dB45.7 dB42.7 dB24.5 dB100 ± 15100 ± 15 Ohm
10 MHz6.5 dB/100m50.3 dB47.3 dB43 dB40.8 dB43.8 dB40.8 dB25 dB100 ± 15100 ± 15 Ohm
16 MHz8.2 dB/100m47.3 dB44.3 dB39 dB36 dB39.7 dB36.7 dB25 dB100 ± 15100 ± 15 Ohm
20 MHz9.3 dB/100m45.8 dB42.8 dB36.5 dB33.5 dB37.7 dB34.7 dB25 dB100 ± 15100 ± 15 Ohm
25 MHz10.4 dB/100m44.3 dB41.3 dB33.9 dB30.9 dB35.8 dB32.8 dB24.3 dB100 ± 15100 ± 15 Ohm
31.25 MHz11.7 dB/100m42.9 dB39.9 dB31 dB28.2 dB33.9 dB30.9 dB23.6 dB100 ± 15100 ± 15 Ohm
62.5 MHz17 dB/100m38.4 dB35.4 dB22 dB19 dB27.8 dB24.9 dB21.5 dB100 ± 15100 ± 15 Ohm
100 MHz22 dB/100m35.3 dB32.3 dB14 dB10.3 dB23.8 dB20.8 dB20.1 dB100 ± 15100 ± 15 Ohm
155 MHz28.1 dB/100m32.4 dB29.4 dB4.4 dB1.4 dB20.0 dB17.0 dB18.8 dB
200 MHz32.4 dB/100m30.8 dB27.8 dB17.8 dB14.8 dB18.0 dB
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temp Range: 0°C To +60°C
UL Temp Rating: 75°C
Storage Temp Range: -20°C To +60°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 19 lbs/1000ft
Max Recommended Pulling Tension: 40 lbs
Min Bend Radius During Installation: 1.94 in
Min Bend Radius/Minor Axis: 0.8 in

Standards

NEC Articles: 800
NEC/(UL) Specification: CMR
CEC/C(UL) Specification: CMG
ISO/IEC Compliance: 11801 ed 2.2 (2011) Class D
Data Category: Category 5e
ANSI Compliance: S-90-661-2012 Category 5e, ANSI/NEMA WC-63.1 Category 5e
Telecommunications Standards: ANSI/TIA-568-C.2 Category 5e
IEEE Specification: IEEE 802.3bt Type 1, Type 2, Type 3
Other Specification: NEMA WC-63.1 Category 5e, UL verified to Category 5e
Third Party Performance Verification: Category 5e

Applicable Environmental and Other Programs

Environmental Space: Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2002/96/EC (WEEE): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU REACH SVHC Compliance (yyyy-mm-dd): 2017-07-10
EU RoHS Compliance Date (yyyy-mm-dd): 2009-03-12
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Non-Halogenated: No
Suitability - Oil Resistance: No
Suitability - Outdoor: No
Suitability - Sunlight Resistance: No

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Riser, UL1685 (FT4 Loading)
CSA Flammability: FT4
IEEE Flammability: IEEE 1202
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 6663U5

Part Number

Variants
Item #ColorUPC
5663U5 010U1000Black612825164821
5663U5 010U500Black612825164838
5663U5 009U1000White612825164814
Patent: https://www.belden.com/resources/patents

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals. Third party verified to TIA/EIA-568-B.2, Category 5e.

History

Update and Revision: Revision Number: 0.351 Revision Date: 04-28-2020
Date: 2009-03-12
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product