Product Hierarchy
Product Hierarchy

5626UG - Nurse Call & Paging, #24-8c, BC, Unshielded, CM

Nurse Call & Paging Cable, Rated-CM, 8-24 AWG solid bare copper conductors with polyolefin insulation, PVC jacket

Product Overview

Suitable Applications: Nurse Call, Commercial Sound, Annunciators, Voice Systems, Paging

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)824 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.0065 in (0.17 mm)0.033 in mmYellow, Blue, Black, Orange, Red, Green, White, Purple
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.030 in (0.76 mm).093 x .324 in
Overall Cable Diameter (Nominal): 0.093 x 0.324 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
32.4 Ohm/1000ft17 pF/ft (56 pF/m)1.4 Amps per Conductor at 25ºC (10°C Temperature Rise)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-25°C To +75°C
Bend Radius
Stationary Min.Installation Min.
0.30 in (7.6 mm)0.30 in
Max. Pull Tension: 44 lbs (20 kg)
Bulk Cable Weight: 25 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor Rated (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire
Flammability / Reaction to Fire: UL 1685 UL Loading, UL 1685 Vertical Tray
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6626UG

History

Update and Revision: Revision Number: 0.346 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
5626UG F6H1000Gray, Dark PearlReel1,000 ft612825164807C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-07-01
Audio Video Solutions Guide
No accessories are available for this product