Product Hierarchy
Product Hierarchy

558ANH - Access Control, 16c (#22-3pr, #18-4c, #22-6c), Shielded, LSZH Banana Peel®, CMG-LS




Access Control Cable, Riser-CMR, 3-22 AWG pairs, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Each cable has overall Beldfoil® shield and LSZH jacket, Banana Peel® No overall jacket

Product Overview

Suitable Applications: Access Control, Security System, Power Limited Controls
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
Element DescriptionElementNo. of ElementsSizeStrandingMaterial
Card ReaderPair(s)322 AWG7x30BC - Bare Copper
Door ContactConductor(s)222 AWG7x30BC - Bare Copper
REX/SpareConductor(s)422 AWG7x30BC - Bare Copper
Lock PowerConductor(s)418 AWG7x26BC - Bare Copper
Insulation
Element DescriptionElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Card ReaderPair(s)PP - Polypropylene0.0085 in (0.22 mm)0.045 in (1.1 mm)Black & Red, White & Green, Brown & Orange
Door ContactConductor(s)PP - Polypropylene0.0085 in (0.22 mm)0.045 in (1.1 mm)Black, Red
REX/SpareConductor(s)PP - Polypropylene0.0085 in (0.22 mm)0.045 in (1.1 mm)Black, Red, White, Green
Lock PowerConductor(s)PO - Polyolefin0.0085 in (0.22 mm)0.062 in (1.6 mm)
Inner Shield
Element DescriptionElementShield TypeMaterialCoverageDrainwire Type
Card ReaderPair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Door ContactConductor(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
REX/SpareConductor(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (19x34) TC
Lock PowerConductor(s)TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Inner Jacket
Element DescriptionElementMaterialNom. ThicknessNom. DiameterRipcordColor
Card ReaderPair(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)0.035 in (0.89 mm)0.252 in (6.40 mm)YesOrange
Door ContactConductor(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)0.035 in (0.89 mm)0.165 in (4.19 mm)YesWhite
REX/SpareConductor(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)0.035 in (0.89 mm)0.195 in (4.95 mm)YesBlue
Lock PowerConductor(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)0.035 in (0.89 mm)0.233 in (5.92 mm)YesGray
Outer Jacket
MaterialNom. Diameter
No Jacket0.493 in (12.5 mm)
Outer Jacket1 Table Notes: Banana Peel®
Overall Cable Diameter (Nominal): 0.493 in (12.5 mm)

Electrical Characteristics

Electricals
Element DescriptionElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldMax. Current
Card ReaderPair(s)16.3 Ohm/1000ft (53.5 Ohm/km)13.9 Ohm/1000ft (45.6 Ohm/km)23 pF/ft (75 pF/m)41 pF/ft (130 pF/m)4.2 Amps per Conductor @ 25°C
Door ContactConductor(s)16.4 Ohm/1000ft (53.8 Ohm/km)16.1 Ohm/1000ft (52.8 Ohm/km)36 pF/ft (120 pF/m)65 pF/ft (210 pF/m)6 Amps per Conductor at 25ºC
REX/SpareConductor(s)16.4 Ohm/1000ft (53.8 Ohm/km)16.1 Ohm/1000ft (52.8 Ohm/km)23 pF/ft (75 pF/m)41 pF/ft (130 pF/m)10.5 Amps per Conductor at 25ºC
Lock PowerConductor(s)6.5 Ohm/1000ft (21 Ohm/km)7.3 Ohm/1000ft (24 Ohm/km)27 pF/ft (89 pF/m)48.5 pF/ft (159 pF/m)11.2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.
4.93 in (125 mm)4.93 in (125 mm)
Max. Pull Tension: 200 lbs (91 kg)
Bulk Cable Weight: 153 lbs/1000ft (228 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1685 FT4 Loading, Limited Smoke, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG-LS
CEC / C(UL) Compliance: CMG-LS
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 658AFS
Non-Plenum Number: 558ANH

Product Notes

Notes: Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

History

Update and Revision: Revision Number: 0.634 Revision Date: 11-05-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
558ANH 0001000Orange, White, Blue, GrayReel1,000 ft612825164500
No accessories are available for this product