Access Control Cable, Riser-CMR, 3-22 AWG pairs, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Only Card Reader Pairs have overall Beldfoil® shield and PVC jacket, Banana Peel® No overall jacket
| Suitable Applications: | Access Control, Security System, Power Limited Controls |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element Description | Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | 3 | 22 AWG | 7x30 | BC - Bare Copper |
| Door Contact | Conductor(s) | 2 | 22 AWG | 7x30 | BC - Bare Copper |
| REX/Spare | Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
| Lock Power | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
| Element Description | Element | Material | Color Code |
|---|---|---|---|
| Card Reader | Pair(s) | PP - Polypropylene | Black & Red, White & Green, Brown & Orange |
| Door Contact | Conductor(s) | PP - Polypropylene | Black, Red |
| REX/Spare | Conductor(s) | PP - Polypropylene | Black, Red, White, Green |
| Lock Power | Conductor(s) | PP - Polypropylene |
| Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Door Contact | Conductor(s) | No Shield | |||
| REX/Spare | Conductor(s) | No Shield | |||
| Lock Power | Conductor(s) | No Shield |
| Element Description | Element | Material | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.211 in (5.36 mm) | Yes | Orange |
| Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.123 in (3.12 mm) | Yes | White |
| REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.141 in (3.58 mm) | Yes | Blue |
| Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.184 in (4.67 mm) | Yes | Gray |
| Nom. Diameter |
|---|
| 0.399 in (10.1 mm) |
| Overall Cable Diameter (Nominal): | 0.399 in (10.1 mm) |
| Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
|---|---|---|---|---|---|---|
| Card Reader | Pair(s) | 16.3 Ohm/1000ft (53.5 Ohm/km) | 14.9 Ohm/1000ft (48.9 Ohm/km) | 24 pF/ft (79 pF/m) | 43.25 pF/ft (141.9 pF/m) | 2 Amps per Conductor at 25ºC |
| Door Contact | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 17 pF/ft (56 pF/m) | 2.2 Amps per Conductor at 25ºC | ||
| REX/Spare | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 17 pF/ft (56 pF/m) | 2.2 Amps per Conductor at 25ºC | ||
| Lock Power | Conductor(s) | 6.5 Ohm/1000ft (21 Ohm/km) | 22 pF/ft (72 pF/m) | 4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (UL CMR) |
| Operating |
|---|
| 0°C to +75°C |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 80 lbs/1000ft (120 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 658AMS |
| Notes: | Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
| Update and Revision: | Revision Number: 0.167 Revision Date: 05-31-2024 |