Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14254)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7116)Outdoor Fiber Cable
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
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
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
(3611)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1053)M12
(778)Field Attachables
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
(19)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1213)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Access Control Cable, Riser-CMR, 3-22 AWG pairs, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Only Card reader pairs have overall Beldfoil® shield and PVC jackets, overall PVC jacket
| Suitable Applications: | Access Control, Security System, Power Limited Controls |
| Element Description | Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | 3 | 22 AWG | 7x30 | BC - Bare Copper |
| Door Contact | Conductor(s) | 2 | 22 AWG | 7x30 | BC - Bare Copper |
| REX/Spare | Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
| Lock Power | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
| Element Description | Element | Material | Color Code |
|---|---|---|---|
| Card Reader | Pair(s) | PP - Polypropylene | Black & Red, White & Green, Brown & Orange |
| Door Contact | Conductor(s) | PP - Polypropylene | Black, Red |
| REX/Spare | Conductor(s) | PP - Polypropylene | Black, Red, White, Green |
| Lock Power | Conductor(s) | PP - Polypropylene |
| Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Door Contact | Conductor(s) | No Shield | |||
| REX/Spare | Conductor(s) | No Shield | |||
| Lock Power | Conductor(s) | No Shield |
| Element Description | Element | Material | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.211 in (5.36 mm) | Yes | Orange |
| Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.123 in (3.12 mm) | Yes | White |
| REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.141 in (3.58 mm) | Yes | Blue |
| Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.184 in (4.67 mm) | Yes | Gray |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.469 in (11.9 mm) |
| Overall Cable Diameter (Nominal): | 0.469 in (11.9 mm) |
| Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
|---|---|---|---|---|---|---|
| Card Reader | Pair(s) | 16.3 Ohm/1000ft (53.5 Ohm/km) | 14.9 Ohm/1000ft (48.9 Ohm/km) | 24 pF/ft (79 pF/m) | 43.25 pF/ft (141.9 pF/m) | 2 Amps per Conductor at 25ºC |
| Door Contact | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 17 pF/ft (56 pF/m) | 2.2 Amps per Conductor at 25ºC | ||
| REX/Spare | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 17 pF/ft (56 pF/m) | 2.2 Amps per Conductor at 25ºC | ||
| Lock Power | Conductor(s) | 6.5 Ohm/1000ft (21 Ohm/km) | 22 pF/ft (72 pF/m) | 4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (UL CMR) |
| Operating |
|---|
| -5°C to +75°C |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 104 lbs/1000ft (155 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 658AMJ |
| Update and Revision: | Revision Number: 0.415 Revision Date: 11-07-2025 |