Product Hierarchy
Product Hierarchy

558ALW - Access Control, 16c (#22-3pr, #18-4c, #22-4c, #22-2c), Shielded, LSZH Banana Peel®, CMG-LS


Access Control Cable, Riser-CMR, 3-22 AWG pairs, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Each cable has overall Beldfoil® shield and LSZH jacket, Banana Peel® No overall jacket

Product Overview

Suitable Applications: Access Control, Security System, Power Limited Controls
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
Element DescriptionElementNo. of ElementsSizeStrandingMaterial
Card ReaderPair(s)322 AWG7x30TC - Tinned Copper
Door ContactConductor(s)222 AWG7x30TC - Tinned Copper
REX/SpareConductor(s)422 AWG7x30TC - Tinned Copper
Lock PowerConductor(s)418 AWG7x26BC - Bare Copper
Insulation
Element DescriptionElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Card ReaderPair(s)PP - Polypropylene0.0085 in (0.22 mm)0.046 in (1.2 mm)Black & Red, White & Green, Brown & Orange
Door ContactConductor(s)PP - Polypropylene0.0085 in (0.22 mm)0.046 in (1.2 mm)Black, Red
REX/SpareConductor(s)PP - Polypropylene0.0085 in (0.22 mm)0.046 in (1.2 mm)Black, Red, White, Green
Lock PowerConductor(s)PO - Polyolefin0.0085 in (0.22 mm)0.062 in (1.6 mm)
Inner Shield
Element DescriptionElementShield TypeMaterialCoverageDrainwire Type
Card ReaderPair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Door ContactConductor(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
REX/SpareConductor(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (19x34) TC
Lock PowerConductor(s)TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Inner Jacket
Element DescriptionElementMaterialNom. ThicknessNom. DiameterRipcordColor
Card ReaderPair(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)0.035 in (0.89 mm)0.252 in (6.40 mm)YesOrange
Door ContactConductor(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)0.035 in (0.89 mm)0.165 in (4.19 mm)YesWhite
REX/SpareConductor(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)0.035 in (0.89 mm)0.195 in (4.95 mm)YesBlue
Lock PowerConductor(s)LSZH - Low Smoke Zero Halogen (Flame Retardant)0.035 in (0.89 mm)0.233 in (5.92 mm)YesGray
Outer Jacket
Nom. Diameter
0.493 in (12.5 mm)
Outer Jacket1 Table Notes: Banana Peel®
Overall Cable Diameter (Nominal): 0.493 in (12.5 mm)

Electrical Characteristics

Electricals
Element DescriptionElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldMax. Current
Card ReaderPair(s)16.3 Ohm/1000ft (53.5 Ohm/km)13.9 Ohm/1000ft (45.6 Ohm/km)23 pF/ft (75 pF/m)41 pF/ft (130 pF/m)4.2 Amps per Conductor @ 25°C
Door ContactConductor(s)16.4 Ohm/1000ft (53.8 Ohm/km)16.1 Ohm/1000ft (52.8 Ohm/km)36 pF/ft (120 pF/m)65 pF/ft (210 pF/m)6 Amps per Conductor at 25ºC
REX/SpareConductor(s)16.4 Ohm/1000ft (53.8 Ohm/km)16.1 Ohm/1000ft (52.8 Ohm/km)23 pF/ft (75 pF/m)41 pF/ft (130 pF/m)10.5 Amps per Conductor at 25ºC
Lock PowerConductor(s)6.5 Ohm/1000ft (21 Ohm/km)7.3 Ohm/1000ft (24 Ohm/km)30 pF/ft (98 pF/m)54 pF/ft (180 pF/m)11.2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.
4.93 in (125 mm)4.93 in (125 mm)
Max. Pull Tension: 200 lbs (91 kg)
Bulk Cable Weight: 153 lbs/1000ft (228 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1685 FT4 Loading, Limited Smoke, FT4
CPR Compliance: CPR Euroclass: Cca-s1,d1,a1
NEC / UL Compliance: Article 800, CMG-LS
CEC / C(UL) Compliance: CMG-LS
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 658AFS
Non-Plenum Number: 558ALW

Product Notes

Notes: Cold envionment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

History

Update and Revision: Revision Number: 0.207 Revision Date: 03-09-2026

Part Numbers

Variants
Item #
558ALW 0001000
Date: 2005-11-02
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product