Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1231)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(783)VFD Cable
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
(3612)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1054)M12
(778)Field Attachables
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
(20)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Access Control Cable, Riser-CMR, 3-22 AWG pairs, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Each cable has overall Beldfoil® shield and LSZH jacket, Banana Peel® No overall jacket
| Suitable Applications: | Access Control, Security System, Power Limited Controls |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element Description | Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
| Door Contact | Conductor(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| REX/Spare | Conductor(s) | 4 | 22 AWG | 7x30 | TC - Tinned Copper |
| Lock Power | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
| Element Description | Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | PP - Polypropylene | 0.0085 in (0.22 mm) | 0.046 in (1.2 mm) | Black & Red, White & Green, Brown & Orange |
| Door Contact | Conductor(s) | PP - Polypropylene | 0.0085 in (0.22 mm) | 0.046 in (1.2 mm) | Black, Red |
| REX/Spare | Conductor(s) | PP - Polypropylene | 0.0085 in (0.22 mm) | 0.046 in (1.2 mm) | Black, Red, White, Green |
| Lock Power | Conductor(s) | PO - Polyolefin | 0.0085 in (0.22 mm) | 0.062 in (1.6 mm) |
| Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|---|
| Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Door Contact | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| REX/Spare | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC |
| Lock Power | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Element Description | Element | Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|---|---|
| Card Reader | Pair(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.035 in (0.89 mm) | 0.252 in (6.40 mm) | Yes | Orange |
| Door Contact | Conductor(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.035 in (0.89 mm) | 0.165 in (4.19 mm) | Yes | White |
| REX/Spare | Conductor(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.035 in (0.89 mm) | 0.233 in (5.92 mm) | Yes | Blue |
| Lock Power | Conductor(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.035 in (0.89 mm) | 0.233 in (5.92 mm) | Yes | Gray |
| Nom. Diameter |
|---|
| 0.493 in (12.5 mm) |
| Outer Jacket1 Table Notes: | Banana Peel® |
| Overall Cable Diameter (Nominal): | 0.493 in (12.5 mm) |
| Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
|---|---|---|---|---|---|---|
| Card Reader | Pair(s) | 16.3 Ohm/1000ft (53.5 Ohm/km) | 13.9 Ohm/1000ft (45.6 Ohm/km) | 23 pF/ft (75 pF/m) | 41 pF/ft (130 pF/m) | 4.2 Amps per Conductor @ 25°C |
| Door Contact | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 16.1 Ohm/1000ft (52.8 Ohm/km) | 36 pF/ft (120 pF/m) | 65 pF/ft (210 pF/m) | 6 Amps per Conductor at 25ºC |
| REX/Spare | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 16.1 Ohm/1000ft (52.8 Ohm/km) | 23 pF/ft (75 pF/m) | 41 pF/ft (130 pF/m) | 10.5 Amps per Conductor at 25ºC |
| Lock Power | Conductor(s) | 6.5 Ohm/1000ft (21 Ohm/km) | 7.3 Ohm/1000ft (24 Ohm/km) | 30 pF/ft (98 pF/m) | 54 pF/ft (180 pF/m) | 11.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.93 in (125 mm) | 4.93 in (125 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 153 lbs/1000ft (228 kg/km) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass B2ca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, Limited Smoke, FT4 |
| CPR Compliance: | CPR Euroclass: B2ca-s1,d1,a1 |
| NEC / UL Compliance: | Article 800, CMG-LS |
| CEC / C(UL) Compliance: | CMG-LS |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 658AFS |
| Non-Plenum Number: | 558ALV |
| Notes: | Cold envionment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
| Update and Revision: | Revision Number: 0.203 Revision Date: 03-09-2026 |
| Item # |
|---|
| 558ALV 0001000 |