(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Security & Sound Cable, Rated-CM, 1-22 AWG solid tinned copper pair with PVC insulation and Beldfoil® shield, 2-22 AWG solid tinned copper pairs with PVC insulation, Inner and overall waterblocking tape, PVC jacket
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | Solid | TC - Tinned Copper |
| Pair(s) | 2 | 22 AWG | Solid | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.046 in (1.2 mm) | Black & Red |
| Pair(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.046 in (1.2 mm) | Black & White, Black & Green |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Blk/Red Pair | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (Solid) TC |
| Inner Shield Table Notes: | Waterblocking tape |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|---|
| Waterblocking Tape | PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.283 in | Yes |
| Overall Cable Diameter (Nominal): | 0.283 in |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Pair(s) | 20.6 Ohm/1000ft | 33 pF/ft (110 pF/m) | 58.6 pF/ft (192 pF/m) | 3.2 Amps per Conductor at 25ºC |
| Pair(s) | 20.6 Ohm/1000ft (67.6 Ohm/km) | 18 pF/ft (59 pF/m) | 3.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.83 in (71.9 mm) | 2.83 in |
| Max. Pull Tension: | 59 lbs (27 kg) |
| Bulk Cable Weight: | 31.7 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.306 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5584G1 0101000 | Black | 612825164708 | |
| 5584G1 0081000 | Gray | 612825164685 | C |
| Footnote: | C - CRATE REEL PUT-UP. |