(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Security & Sound Cable, Rated-CM, 4-22 AWG solid bare copper conductors with polyolefin insulation, PVC jacket
| Suitable Applications: | Security System, Alarm, Intercom/PA, Single Line Telephone, Station Wire |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 22 | Solid | BC - Bare Copper | 4 |
| Conductor Count: | 4 |
| Material | Nominal Wall Thickness |
|---|---|
| PP - Polypropylene | 0.006 in |
| Color |
|---|
| Black |
| Red |
| Yellow |
| Green |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.122 in | 0.015 in |
| Nominal Conductor DCR |
|---|
| 15.7 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 2.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 13 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 31.2 lbs |
| Minimum Minor Axis Bend Radius: | 1.2 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CM |
| CEC/C(UL) Compliance: | CM |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | UL1685 UL Loading |
| CSA Flammability: | FT1 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| 5582UG U4FC1000 | Beige U4F | 612825164593 |
| 5582UG U4FC500 | Beige U4F | 612825164609 |
| 5582UG U4FU1000 | Beige U4F | 612825164616 |
| 5582UG 001C500 | Brown | 612825164623 |
| 5582UG 008C1000 | Gray | 612825164630 |
| 5582UG 008C500 | Gray | 612825164647 |
| 5582UG 009C1000 | White | 612825164654 |
| 5582UG 009C500 | White | 612825164661 |
| 5582UG 009U1000 | White | 612825164678 |
| Update and Revision: | Revision Number: 0.296 Revision Date: 02-03-2025 |