Security & Sound Cable, Riser-CMR, 4-22 AWG solid bare copper conductors with polyolefin insulation, PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 22 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.007 in (0.18 mm) | 0.040 in (1.0 mm) | Black, Red, Yellow, Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.13 in |
| Overall Cable Diameter (Nominal): | 0.13 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 18.36 Ohm/1000ft | 18.5 pF/ft (60.7 pF/m) | 2.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.3 in (33 mm) | 1.3 in |
| Max. Pull Tension: | 31.2 lbs (14.2 kg) |
| Bulk Cable Weight: | 13 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.299 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5582UE U4F1000 | Beige U4F | 612825164548 | C |
| 5582UE U4FC500 | Beige U4F | 612825164524 | |
| 5582UE U4FU500 | Beige U4F | 612825164531 | |
| 5582UE 001C500 | Brown | ||
| 5582UE 0081000 | Gray | 612825164562 | |
| 5582UE 008C500 | Gray | ||
| 5582UE 008U1000 | Gray | 612825164555 | |
| 5582UE 009C500 | White | 612825164579 | |
| 5582UE 009U1000 | White | 612825164586 |
| Footnote: | C - CRATE REEL PUT-UP. |