(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Security & Sound Cable, Riser-CMR, 3-22 AWG solid bare copper pairs with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 | Solid | BC - Bare Copper | 3 |
| Conductor Count: | 6 |
| Material |
|---|
| PP - Polypropylene |
| Number | Color |
|---|---|
| 1 | Black & Red |
| 2 | Black & White |
| 3 | Black & Green |
| Material | Material Trade Name | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|
| Bi-Laminate (Alum+Poly) | Beldfoil® | TC - Tinned Copper | 24 | 7x32 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.193 in | 0.017 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 15.8 Ohm/1000ft | 13.9 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 24 pF/ft | 44 pF/ft |
| Max. Recommended Current [A] |
|---|
| 2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 52 lbs |
| Minimum Minor Axis Bend Radius: | 2.1 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | UL1666 Riser |
| CSA Flammability: | FT4 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Plenum Number: | 6542FE |
| Item # | Color | UPC |
|---|---|---|
| 5562FE 0081000 | Gray | 612825164456 |
| 5562FE 008U1000 | Gray | 612825164449 |
| Update and Revision: | Revision Number: 0.304 Revision Date: 05-31-2024 |