XTRAGUARD 1, 3 Conductor 20 AWG (7/28) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 10002 105C, AWM/STYLE 2343 80C, CM 105C, VW-1, AWM/STYLE 2517 105C, SUN RES, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior
| Suitable Applications: | Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.010 in (0.25 mm) | 0.058 in (1.5 mm) | Black, Brown, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.259 in (6.58 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.259 in (6.58 mm) |
| Element |
|---|
| Conductor(s) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (MTW, AWM 20811, AWM 2501) | 600 V (CSA AWM) |
| UL Temperature | Operating |
|---|---|
| 105°C | -35°C To +105°C |
| Stationary Min. |
|---|
| 2.6 in (66 mm) |
| Max. Pull Tension: | 99 lbs (45 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2 |
| NEC / UL Compliance: | Article 800, CMG, CM |
| AWM Compliance: | AWM 2343 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 5560/3C 3C 20 AWG XTRAGUARD(R) 1 SHIELDED (UL) TYPE CM 105C SUN RES OR AWM 2343 80C 300V OR AWM 2517 105C 300V VW-1 --- LLXXXXXX CSA 105C TYPE CMG FT4 CE ROHS OIL RESISTANT (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.16 Revision Date: 06-30-2026 |