Product Hierarchy
Product Hierarchy

5543UE - Security & Sound, #22-4pr, BC, CMR




Security & Sound Cable, Riser-CMR, 4-22 AWG stranded bare copper pairs with polypropylene insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)422 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.008 in (0.20 mm)0.045 in (1.1 mm)Black & Red, Black & White, Black & Green, Black & Blue
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.018 in (0.46 mm)0.218 inYes
Overall Cable Diameter (Nominal): 0.218 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
17.6 Ohm/1000ft24.11 pF/ft (79.10 pF/m)4.2 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.18 in (55.4 mm)2.18 in
Max. Pull Tension: 72.8 lbs (33.0 kg)
Bulk Cable Weight: 30 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6543UE

History

Update and Revision: Revision Number: 0.298 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
5543UE 0081000Gray612825164395
5543UE 008U1000Gray612825164388
Date: 2005-04-01
No accessories are available for this product