Security & Sound Cable, Riser-CMR, 4-22 AWG stranded bare copper pairs with PVC insulation, Individually Beldfoil® shielded and PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.002 in (0.051 mm) | Black/Red & Red, Black/White & White, Black/Green & Green, Black/Blue & Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.303 in | Yes |
| Overall Cable Diameter (Nominal): | 0.303 in |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 17.6 Ohm/1000ft | 19.44 Ohm/1000ft (63.78 Ohm/km) | 50 pF/ft (160 pF/m) | 90 pF/ft (300 pF/m) | 0.18 µH/ft (0.59 µH/m) | 4.2 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 19.4 Ohm/1000ft (63.6 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.03 in (77.0 mm) | 3.03 in |
| Max. Pull Tension: | 78.3 lbs (35.5 kg) |
| Bulk Cable Weight: | 49 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.303 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5543PE 0081000 | Gray | 612825164371 |