Thermostat & Control Cable, Riser-CMR, 2-22 AWG stranded tinned copper pairs with foam polyolefin insulation, Individually Beldfoil® shielded and PVC jacket
| Suitable Applications: | Thermostat, Control, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|
| PE - Polyethylene (Foam) | 0.0175 in (0.445 mm) | 0.064 in (1.6 mm) | Black and White, Green and Red | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.202 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|
| 17.9 Ohm/1000ft | 16.9 pF/ft (55.4 pF/m) | 0.21 µH/ft (0.69 µH/m) | 78% | 2.1 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 0.84 Ohm/1000ft (2.8 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.02 in (51.3 mm) | 2.02 in |
| Max. Pull Tension: | 58.8 lbs (26.7 kg) |
| Bulk Cable Weight: | 23.3 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1666 riser, FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6541PT |
| Update and Revision: | Revision Number: 0.338 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5541PT 0011000 | Brown | 612825164265 | C |
| Footnote: | C - CRATE REEL PUT-UP. |