Security & Sound Cable, Riser-CMR, 2-22 AWG stranded bare copper pairs with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 | 7x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PO - Polyolefin | 0.008 in (0.20 mm) | 0.045 in (1.1 mm) | Black & Red, Black & White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.189 in (4.80 mm) | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 17.6 Ohm/1000ft | 24 pF/ft (79 pF/m) | 43.25 pF/ft (141.9 pF/m) | 2.2 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 14.4 Ohm/1000ft (47.2 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.89 in (48.0 mm) | 1.89 in (48.0 mm) |
| Max. Pull Tension: | 41.8 lbs (19.0 kg) |
| Bulk Cable Weight: | 18 lbs/1000ft |
| Flammability / Reaction to Fire: | UL 1666 riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6541FE |
| Update and Revision: | Revision Number: 0.427 Revision Date: 02-20-2026 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5541FE 0081000 | Gray | 612825164258 | C |
| 5541FE 008U1000 | Gray | 612825164241 |
| Footnote: | C - CRATE REEL PUT-UP. |