Security & Sound Cable, Riser-CMR, 6-22 AWG solid bare copper conductors with PVC insulation, PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 22 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.046 in (1.2 mm) | Black, Red, White, Green, Brown, Blue |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.172 in | Yes |
| Overall Cable Diameter (Nominal): | 0.172 in |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 18.4 Ohm/1000ft | 24 pF/ft (79 pF/m) | 1.9 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.72 in (43.7 mm) | 1.72 in |
| Max. Pull Tension: | 46.8 lbs (21.2 kg) |
| Bulk Cable Weight: | 20 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6524UE |
| Update and Revision: | Revision Number: 0.297 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5524UE 0081000 | Gray | 612825337201 |
| 5524UE 008C500 | Gray |