Security & Sound Cable, Rated-CM, 4-22 AWG solid bare copper conductors with polyolefin insulation, PVC jacket
| Suitable Applications: | Nurse call, security, alarm |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 22 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.007 in (0.18 mm) | 0.040 in (1.0 mm) | Black, Red, White, Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.122 in | Yes |
| Overall Cable Diameter (Nominal): | 0.122 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 18.4 Ohm/1000ft | 2.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.22 in (31.0 mm) | 1.22 in |
| Max. Pull Tension: | 31.2 lbs (14.2 kg) |
| Bulk Cable Weight: | 21 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Ripcord under jacket |
| Update and Revision: | Revision Number: 0.392 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 5522UG 009C500 | White | Coil | 500 ft | 612825164753 |