Security & Sound Cable, Rated-CM, 1-22 AWG solid tinned copper pair with PVC insulation and Beldfoil® shield, 1-22 AWG solid tinned copper pairs with PVC insulation, Inner and overall waterblocking tapes, PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Shielded Pair(s) | 22 | Solid | TC - Tinned Copper |
| Conductor(s) | 22 | Solid | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | Black & Red, White |
| PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| No Shield |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Waterblocking Tape | PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.212 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 16.4 Ohm/1000ft (53.8 Ohm/km) | 48.5 pF/ft (159 pF/m) | 87.3 pF/ft (286 pF/m) | 0.18 µH/ft (0.59 µH/m) | 2.8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -20°C To +105°C |
| Max. Pull Tension: | 23.4 lbs (10.6 kg) |
| Bulk Cable Weight: | 20 lbs/1000ft (30 kg/km) |
| Environmental Suitability: | Indoor, Outdoor |
| Flammability / Reaction to Fire: | UL1581 Vertical Tray, FT1 |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.306 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5521G1 0101000 | Black | 612825164104 | C |
| 5521G1 008500 | Gray | 612825164098 |
| Footnote: | C - CRATE REEL PUT-UP. |