Fire Alarm Cable, Riser-FPLR, 2-22 AWG solid bare copper conductors with PVC insulation, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PO - Polyolefin | 0.007 in (0.18 mm) | 0.040 in (1.0 mm) | Black and Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.114 in | Yes |
| Overall Cable Diameter (Nominal): | 0.114 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Pair(s) | 18.4 Ohm/1000ft | 2.8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.91 in (23 mm) | 0.91 in |
| Max. Pull Tension: | 15.6 lbs (7.08 kg) |
| Bulk Cable Weight: | 8 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| NEC / UL Compliance: | Article 760, FPLR |
| Update and Revision: | Revision Number: 0.134 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5520UL 0021000 | Red | 612825366669 |