Product Hierarchy
Product Hierarchy

5520UE - Security & Sound, 2 Conductor 22 AWG BC, Riser




Security & Commercial Audio Cable, 2 Conductor 22 AWG solid bare copper conductors with polyolefin insulation, Riser, PVC jacket with ripcord.

Product Overview

Suitable Applications: Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)222 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.007 in (0.18 mm)0.040 in (1.0 mm)Black, Red
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.114 inYes
Overall Cable Diameter (Nominal): 0.114 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
18.4 Ohm/1000ft19 pF/ft (62 pF/m)2.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.14 in (29.0 mm)1.14 in
Max. Pull Tension: 15.6 lbs (7.08 kg)
Bulk Cable Weight: 7 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser, FT4
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6520UE

History

Update and Revision: Revision Number: 0.360 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
5520UE 0081000GrayReel1,000 ft612825164036
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product