Security & Sound Cable, Riser-CMR, 12-22 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 12 | 22 | 7x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.008 in (0.20 mm) | 0.062 in (1.6 mm) | Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.221 in (5.61 mm) | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 17.41 Ohm/1000ft | 17 pF/ft (56 pF/m) | 1.4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.21 in (56.1 mm) | 2.21 in (56.1 mm) |
| Max. Pull Tension: | 109 lbs (49.4 kg) |
| Bulk Cable Weight: | 36 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6509UE |
| Update and Revision: | Revision Number: 0.408 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5509UE 0081000 | Gray | 612825163985 | C |
| 5509UE 008U1000 | Gray | 612825163978 |
| Footnote: | C - CRATE REEL PUT-UP. |