(109)Security & Sound Cable, Riser-CMR, 10-22 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 10 | 22 | 7x30 | BC - Bare Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PP - Polypropylene | 0.008 in (0.20 mm) | 0.062 in (1.6 mm) | Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.214 in | Yes |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
17.41 Ohm/1000ft | 22.7 pF/ft (74.5 pF/m) | 2 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
2.14 in (54.4 mm) | 2.14 in |
Max. Pull Tension: | 91 lbs (41 kg) |
Bulk Cable Weight: | 32 lbs/1000ft |
Environmental Suitability: | Outdoor |
Flammability / Reaction to Fire: | UL1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMR |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 6508UE |
Update and Revision: | Revision Number: 0.303 Revision Date: 05-05-2023 |
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
5508UE.00305 | Chrome | Reel | 305 m | 8719605008800 | |
5508UE 0081000 | Gray | 612825163961 | C | ||
5508UE 008U1000 | Gray | 612825163954 |