Product Hierarchy
Product Hierarchy

5508UE - Security & Sound, #22-10c, BC, CMR




Security & Sound Cable, Riser-CMR, 10-22 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)10227x30BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.008 in (0.20 mm)0.062 in (1.6 mm)Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.018 in (0.46 mm)0.214 inYes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
17.41 Ohm/1000ft22.7 pF/ft (74.5 pF/m)2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.14 in (54.4 mm)2.14 in
Max. Pull Tension: 91 lbs (41 kg)
Bulk Cable Weight: 32 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6508UE

History

Update and Revision: Revision Number: 0.305 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5508UE.00305ChromeReel305 m8719605008800
5508UE.K0305ChromeReel305 m8719605008817
5508UE 0081000Gray612825163961C
5508UE 008U1000Gray612825163954
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product