Product Hierarchy
Product Hierarchy

5504FE - Security & Sound, #22-6c BC, Shielded, CMR




Security & Sound Cable, Riser-CMR, 6-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)622 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.008 in (0.20 mm)0.045 in (1.1 mm)Black, Red, White, Green, Brown, Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.172 in (4.37 mm)Yes
Overall Cable Diameter (Nominal): 0.172 in (4.37 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)16.9 Ohm/1000ft22.5 pF/ft (73.8 pF/m)40.5 pF/ft (133 pF/m)4.2 Amps per Conductor @ 25°C
Nom Outer Shield DCR: 15.3 Ohm/1000ft (50.2 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.7 in (43 mm)1.7 in (43 mm)
Max. Pull Tension: 60 lbs (27 kg)
Bulk Cable Weight: 22 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark
Plenum Number: 6504FE

History

Update and Revision: Revision Number: 0.459 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5504FE.00305ChromeReel305 m8719605008756
5504FE.K0305ChromeReel305 m8719605008763
5504FE 0081000Gray612825163763C
5504FE 008C500Gray
5504FE 008U1000Gray612825163749
5504FE 008U500Gray612825163756
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product