Security & Sound Cable, 4 Conductor 22 AWG stranded (7x30) tinned copper conductors with polyolefin insulation, PVC jacket with ripcord, Riser rated.
| Suitable Applications: | Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, and Single Line Telephone. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.0085 in (0.22 mm) | 0.046 in (1.2 mm) | Black, Red, White, Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.141 in | Yes |
| Overall Cable Diameter (Nominal): | 0.141 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 17.9 Ohm/1000ft | 17 pF/ft (56 pF/m) | 2.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.41 in (35.8 mm) | 1.41 in |
| Max. Pull Tension: | 36.4 lbs (16.5 kg) |
| Bulk Cable Weight: | 14 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6502UH |
| Update and Revision: | Revision Number: 0.59 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 5502UH 0081000 | Gray | Reel | 1,000 ft | 612825163671 |
| 5502UH 008U1000 | Gray | UnReel | 1,000 ft | 612825163695 |
| 5502UH 009U1000 | White | UnReel | 1,000 ft | 612825164029 |