Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Security & Sound Cable, Rated-CM, 4-22 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket
| Suitable Applications: | Security System, Alarm, Intercom/PA, Single Line Telephone |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.007 in (0.18 mm) | 0.042 in (1.1 mm) | Black, Red, White, Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.131 in | Yes |
| Overall Cable Diameter (Nominal): | 0.131 in |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 16.2 Ohm/1000ft | 20 pF/ft (66 pF/m) | 2.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.31 in (33.3 mm) | 1.31 in |
| Max. Pull Tension: | 36.4 lbs (16.5 kg) |
| Bulk Cable Weight: | 13 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.296 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5502UG U4FC500 | Beige U4F | 612825163442 |
| 5502UG U4FU1000 | Beige U4F | 612825163459 |
| 5502UG 006C1000 | Blue, Light | 612825163541 |
| 5502UG 006C500 | Blue, Light | 612825163558 |
| 5502UG 006U1000 | Blue, Light | 612825163565 |
| 5502UG 001C500 | Brown | 612825163466 |
| 5502UG 001U1000 | Brown | 612825163473 |
| 5502UG 008C1000 | Gray | 612825163602 |
| 5502UG 008C500 | Gray | 612825163619 |
| 5502UG 008U1000 | Gray | 612825163626 |
| 5502UG 008U500 | Gray | 612825163633 |
| 5502UG 005C1000 | Green, Dark | |
| 5502UG 005C500 | Green, Dark | 612825163534 |
| 5502UG 003C1000 | Orange | 612825163480 |
| 5502UG 003C500 | Orange | 612825163497 |
| 5502UG 007C1000 | Violet | 612825163572 |
| 5502UG 007C500 | Violet | 612825163589 |
| 5502UG 007U1000 | Violet | 612825163596 |
| 5502UG 009C1000 | White | 612825163640 |
| 5502UG 009C500 | White | 612825163657 |
| 5502UG 009U1000 | White | 612825163664 |
| 5502UG 004C1000 | Yellow | 612825163503 |
| 5502UG 004C500 | Yellow | 612825163510 |
| 5502UG 004U1000 | Yellow | 612825163527 |