(109)Security & Sound Cable, Riser-CMR, 4-22 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.045 in (1.1 mm) | Black, Red, White, Green |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.141 in (3.58 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.141 in (3.58 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 16.9 Ohm/1000ft | 17 pF/ft (56 pF/m) | 4.8 Amps per Conductor @ 25°C |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
1.4 in (36 mm) | 1.4 in (36 mm) |
Max. Pull Tension: | 36 lbs (16 kg) |
Bulk Cable Weight: | 13 lbs/1000ft |
Environmental Suitability: | Indoor - Riser, Indoor |
Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMR |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Plenum Number: | 6502UE |
Update and Revision: | Revision Number: 0.433 Revision Date: 03-04-2023 |
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
5502UE.00152 | Chrome | Reel | 152 m | 8719605008718 | |
5502UE.00305 | Chrome | Reel | 305 m | 8719605008725 | |
5502UE.00U305 | Chrome | Reel | 305 m | 8719605008732 | |
5502UE 0081000 | Gray | 612825163411 | C | ||
5502UE 008C500 | Gray | 612825163381 | |||
5502UE 008U1000 | Gray | 612825163398 | |||
5502UE 008U500 | Gray | 612825163404 | |||
5502UE 0091000 | White | 612825163435 | C | ||
5502UE 009U1000 | White | 612825163428 |