Security & Sound Cable, Rated-CM, 1-22 AWG tinned copper pair with PVC insulation and a Beldfoil® shield, 2-22 AWG tinned copper conductors with PVC insulation, overall water resistant tape and PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Conductor(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.051 in (1.3 mm) | Black and Red |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.051 in (1.3 mm) | White, Green |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| No Shield |
| Inner Shield Table Notes: | Waterblocking tape |
| Material |
|---|
| No Shield |
| Waterblocking: | Waterblock Tape |
| Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|---|
| Waterblocking Tape | PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.234 in | Yes |
| Overall Cable Diameter (Nominal): | 0.234 in |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 16.4 Ohm/1000ft | 14.5 Ohm/1000ft (47.6 Ohm/km) | 44.5 pF/ft (146 pF/m) | 80.1 pF/ft (263 pF/m) | 0.18 µH/ft (0.59 µH/m) | 4 Amps per Conductor at 25ºC |
| Conductor(s) | 17.9 Ohm/1000ft (58.7 Ohm/km) | 4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.34 in (59.4 mm) | 2.34 in |
| Max. Pull Tension: | 42 lbs (19 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.319 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5502G1 0081000 | Gray | 612825163367 | C |
| 5502G1 008500 | Gray | 612825163374 |
| Footnote: | C - CRATE REEL PUT-UP. |